1-Gang Extra Duty Weatherproof While-In-Use Cover for GFCI/Decora, Horizontal, Clear
5981-UCL
1-Gang Extra Duty While-In-Use Cover for GFCI/Decora, Includes Adapter Plates for Duplex and Single Receptacles/Outlets, Polycarbonate, Device Mount Horizontal, Lid - Clear
- SLEEK DESIGN – Clear, while-in-use cover keeps outdoor outlets protected even when devices are plugged in.
- COMPATIBLE - Designed for use with Leviton GFCI/Decora/Standard Outlets
- DURABLE AND WEATHERPROOF– Extra-duty, UV-resistant polycarbonate construction with NEMA 3R rating ensures protection against moisture, debris, insects and outdoor elements for reliable performance in harsh environments. For a weather-tight seal, apply silicone around the back gasket during installation.
- CONVENIENCE – Built for NEC-compliant outdoor setups, requires a standard 2-gang wallbox for secure installation. (Sold Separately)
- SAFE – Lockable while-in-use cover protects against weather, tampering, and unauthorized access.
Color: Clear
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477674253
RoHS Compliant : Yes
Product Features
Color : Clear
Construction : Plastic
Device Type : Extra Duty While-In-Use
Feature : Extra Duty, NEC Compliant
Gang : 1
Material : Polycarbonate
Mount : Device
Orientation : Horizontal
Size : Standard
Standards and Certifications : cULus
Type : While-In-Use
Warranty : 2-Year Limited
Features & Benefits
- Compliance with NEC® 2017 Section 406.9(B)(1) for “Extra Duty” applications hoods
- Standard opening accommodates Decora® GFCI devices and additional adapter plates are included for duplex and single receptacle openings
- Pre-mounted heavy-duty gasket provides a weatherproof seal which protects from moisture and adds to ease of installation
- Includes two inserts to cover the circular cord openings to prevent insects and debris from entering the cover while not in use
- Safety lock feature
- cULus listed
Related Videos
Extra Duty While-In-Use Cover Installation
Leviton Presents: The Project of the Week Series – While-in-Use Covers
How to Install an Extra Duty While-in-Use Cover
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors