Weatherproof Wallplate, 1-Gang
5978-DGY
DISCONTINUED
1-Gang Single 1.406 Inch Hole Device Receptacle/Outlet Wallplate/Faceplate, While-In-Use, Thermoplastic, Device Mount, Raintight, Vertical Extra Deep Self Closing Lid - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Product Information
Product Features
Color : Gray
Construction : Plastic
Device Type : While-In-Use
Feature : Self Closing Lid
Gang : 1
Material : Thermoplastic
Mount : Device
Orientation : Vertical
Standards and Certifications : UL/CSA
Type : Rainproof While-In-Use
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors