15 Amp Decora 3-Way Switch / 5-15R Outlet/Receptacle Combination Device, Grounding, Ivory
5645-I
15 Amp, 120 Volt, Decora 3-Way / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - Ivory
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: Ivory
UPC Code: 078477516942
Country of Origin : Mexico
Product Information
Updated
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Feature : 3-Way / 5-15R
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V
Max. Amperage : 12 Amp
NEMA : 5-15R
Pole : 3
Product Type : Switch/Outlet Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Decora Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited