Loading...

15 Amp Decora 3-Way / 3-Way Combination Switch, Grounding, Ivory, White

5643-W

15 Amp, 120/277 Volt, Decora 3-Way / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Grounding, Side Wired - White

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: White

UPC Code: 078477516881
Country of Origin : Mexico

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : White

    Feature : 3-Way / 3-Way

    Grade : Residential/Commercial Specification Grade

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 12 Amp

    Pole : 3

    Product Type : 2-Switch Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Decora Combination Switch

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

Related Videos

How to Install a Combination Device - Two Three-Way Switches
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications