Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Single-Pole Switch / Neon Pilot Combination Device Gounding, White

5626-W

Decora® 15 Amp, 120 Volt, Single-Pole / Neon Pilot AC Combination Switch, Commercial Grade, Grounding, Side Wired, - White

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: White

UPC Code: 078477515587
Country of Origin : Mexico

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : White

    Feature : Single-Pole / Neon Pilot

    Grounding : Grounding

    HP Rating : 1/2HP-120V

    Max. Amperage : 12 Amp

    Pole : 1

    Product Type : Switch/Pilot Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Neon Pilot Combination Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

Related Videos

Leviton Decora Devices
How to Install a Combination Switch & Pilot Light
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications