Decora Plus Rocker Switch
5623-2
20 Amp, 120/277 Volt, Decora Plus Rocker 3-Way AC Quiet Switch, Commercial Spec Grade, Self Grounding, Back & Side Wired, - Brown
Color: Brown
UPC Code: 078477519202
Country of Origin : Mexico
Product Information
Electrical Specifications
Amperage : 20 A
Grounding : Self-Grounding
Voltage : 120/277 VAC
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Actuator Material : Thermoplastic
Amperage : 20 A
Body Material : Thermoplastic
Brand : Decora Plus
Color : Brown
Device Type : Rocker Switch
Function : 3-Way
Grade : Commercial Specification Grade
Grounding : Self-Grounding
HP Rating : 1HP-120V 2HP-240V-277V
Max. Amperage : 16 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 120/277 VAC
Warranty : 10-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors