15 Amp Decora Rocker 4-Way Switch, Grounding, Ivory
5604-2I
15 Amp, 120/277 Volt, Decora Rocker 4-Way AC Quiet Switch, Residential Grade, Grounding - Ivory
- CONVENIENT – Quiet 4-way switch that controls load from 3 locations
- DURABLE – Impact-resistant thermoplastic nylon construction
- EASY – Side and back wiring for easy installation
- COMPATIBLE – For use with Leviton Decora wallplates
Color: Ivory
UPC Code: 078477882665
Country of Origin : Mexico
Product Information
Updated
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic Polyester
Color : Ivory
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Pole : 4
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side Wire & Back Wire
Torque Range : 14 – 18 in.-lbs
Type : Rocker Switch
Voltage : 120/277 VAC
Warranty : 2-Year Limited
- Switch frame shields against dust and fits in wallplate to prevent rocker binding
- Terminal screws accept up to #12 AWG copper or copper-clad wire
- Sturdy construction for long service life
- Full-rated current capacity with tungsten, fluorescent or resistive loads. Motor capacity is 80% of switch rating
- Compliments ever décor
- Limited 2-year warranty
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.