Loading...

15 Amp Decora Single-Pole Switch, Self-Grounding, Light Almond

5601-P2T

15 Amp, 120/277 Volt, Decora Rocker Single-Pole AC Quiet Switch, Residential Grade, Self-grounding - Light Almond

  • CONVENIENT - Quiet switch controls load from a single location
  • DURABLE - Impact-resistant thermoplastic nylon construction
  • EASY - Quick wire push-in and side wiring for easy installation
  • COMPATIBLE - For use with Leviton Decora wallplates

Color: Light Almond

UPC Code: 078477339688
Country of Origin : United States

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Light Almond

    Grounding : Grounding Strap with Clip

    HP Rating : 1/2HP-120V 2HP-240V-277V Max 12 Amp

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

  • Switch frame shields against dust and fits in wallplate to prevent rocker binding
  • Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Sturdy construction for long service life
  • Full-rated current capacity with tungsten, fluorescent or resistive loads
  • Self-grounding when installed in a properly grounded metal box
  • Complements every décor
  • Limited 2-year warranty
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

How to Install a Single Pole Switch
Single Pole Switch
How to strip a wire
Light Switch - Installation
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications