Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, R7s RX7s Base, Plunger, Keyless, Unglazed Porcelain, Flange Mount, Single Circuit

554

R7s RX7s Base, Plunger, Keyless, Incandescent, Unglazed Porcelain Lampholder, Flange Mount, Single Circuit, Back Wired, - White

UPC Code: 078477170151
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Access : Back Wired

    Circuit : Single Circuit

    Mounting Type : Front Flange Mtg

    Termination : 18-Inch 18-AWG SEW-2 Wire Lead

    Voltage : 600 Volt

    Wattage Rating : 3000W

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Unglazed Porcelain

    Circuit : Single Circuit

    Color : White

    Construction : Plunger

    Contact Material : Nickel-Plated Copper

    Lamp Base : R7s RX7s

    Lamp Socket Base : R7s RX7s

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : Front Flange Mtg

    Standards and Certifications : UL/CSA

    Termination : 18-Inch 18-AWG SEW-2 Wire Lead

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    UL Listed : File E13405

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications