120 Volt 15 Amp Surge Protected, 19 Inch Rack Mount NO Switch and 5-15P Plug, Data Sensitive, 1440 Joules, 330V Impulse Clamping, 12 Feet 14-3 SJT Cord Length, Steel Housing - Black
5500-15N
Leviton 5500/5505 devices are designed for mounting on 19-inch racks where transient voltage surge suppression is desired for rack-mounted electronic equipment. Each device offers a total of 12 protected outlets (10 in back and 2 in front) to provide easy plug-in convenience for all mounted equipment. Advanced circuit design offers extremely tight clamping levels and exceptional noise attenuation. Each unit is provided with power, protection, and outlet polarity/ground status LED diagnostics, a resettable overload circuit breaker, and a 12-foot power supply cord.
Color: Black
UPC Code: 078477981726
Country of Origin : Mexico
Product Information
Product Features
Amperage : 15 A
Configuration : Rack Mount
Plug Type : 5-15P
Product Type : Basic PDU w/Surge
Series : 5500/5505 Series
Voltage : 120 VAC
- Resettable circuit breaker protects against overloading
- 12 receptacles: 10 in back, 2 in front
- 20-amp versions available with either straight blade or locking input plug
- LED diagnostics for power, protection, and outlet polarity/ground status
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors