Loading...

Lampholder, Wet Location, Single Circuit 660W-250V

55

Lampholder, suitable for wet or damp locations, single circuit, 660W-250V; with two 6 inch leads, one black and one white, 14AWG 60C 600V, free ends stripped 3/4 inch.

UPC Code: 078477839591
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Termination : 6-Inch 14AWG 60C 600V Leads

  • Product Features

    Feature : Weatherproof

    Lampholder Type : Keyless

    Light Type : Incandescent

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications