Loading...

Economy Patch Cord, 50/125 um Multimode OM4, OFNR Duplex, LC-LC, 2 meters

54DLC-M02

Leviton Fiber Optic Patch Cords are designed to interconnect or cross connect fiber networks within structured cabling systems. Leviton can produce any standard or custom fiber patch cord to meet your needs, and can offer quick-turn services for fast delivery. Leviton offers two series of patch cords: Premium Series and Economy Series. Premium Series Patch Cords offer higher performance, optional custom labels, and optional 100% interferometer testing. Economy Series Patch Cords are a price-competitive stocked or custom ordered solution that meets or exceeds all industry standards.

UPC Code: 078477525821
Country of Origin : China

Product Information

  • Product Features

    Assembly Type : Fiber Patch Cord

    Connector : LC-LC

    Family : Economy

    Fiber Type : OM4

    Length : 2 meters

  • Available in duplex configurations
  • Simplex configurations available as custom
  • Industry-standard connector options
  • All cables 100% optically tested
  • Many fiber options: OM1, OM3, OM4, and OS2
  • All cords are pre-labeled and individually bagged

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications