20 Amp, Toggle Switch, Single-Pole, Canadian, Commercial Spec Grade, 10-Pack
54521-I
Single-Pole Toggle Switch, Commercial Specification Grade, Framed, Canadian, 20 Amp, 120/277 Volt AC, Side Wire, Contractor Pack (10), Ivory
UPC Code: 06867916444
Country of Origin : Please Contact Customer Service
Product Information
Electrical Specifications
Amperage : 20 A
Voltage : 120/277 VAC
Mechanical Specifications
Termination : Side Wire
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : Single-Pole
Grade : Commercial Specification Grade
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors