Loading...

20 Amp, 125 Volt, Straight Blade Connector, Industrial Grade

53CM-69C

20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding, Corrosion Resistant - Yellow-White

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty
UPC Code: 078477795965
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Stainless Steel 300

    Back Cover : Thermoplastic

    Blades/Contacts : Nickel-Plated Brass

    Body Material : Super Tough ST801 Nylon

    Clamp Insert : Nylon

    Color : Yellow-White

    Cord-Clamp : Nylon

    Face Material : Nylon

    Housing Material : Nylon

    Terminal Screws : Nickel-Plated Brass 8-32

  • Mechanical Specifications

    Cord Range : .218 - .430

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 12-14 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Body Material : Super Tough ST801 Nylon

    Brand : Black and White

    Color : Yellow-White

    Cord Range : .218 - .430

    Device Type : Straight Blade Connector

    NEMA : 5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13393

    UL498 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications