Loading...

30 Amp, 125 Volt, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Orange

5371-IG

30 Amp, 125 Volt, NEMA 5-30R, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Isolated Ground, , Side Wired, Steel Strap, - Orange Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.
UPC Code: 078477823491
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-30R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP

  • Electrical Specifications

    Amperage : 30 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Isolated Ground

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : Orange

    Face Material : Nylon

    Line Contacts : Brass Double-Wipe

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : Up to 4 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Orange

    NEMA : 5-30R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications