20 Amp, 125 Volt, Straight Blade Connector, Industrial Grade
5369-CJ
20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding, RoHs Compliant - BLACK-WHITE
- One piece contacts reduce friction and overheating
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Color: Black-White
UPC Code: 07847743981
Country of Origin : United States
Product Information
Updated
Environmental Specifications
Environment : Dry
Product Features
Amperage : 20 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Brand : Black and White
Color : Black-White
Cord Range : .245 - .700
Device Type : Straight Blade Connector
Grounding : Grounding
NEMA : 5-20R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 125 VAC
Warranty : Limited Lifetime Warranty
Wire : 3
Wire Gauge : 18-10 AWG
- RoHs Compliant
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential