20 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
5362-LI
Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.
Color: Ivory
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1 HP 
- Electrical Specifications - Amperage : 20 A - Current Interrupting : Certified for current interrupting at full rated current - Dielectric Voltage Withstand : 2000V minimum per UL 498 - Grounding : Self-Grounding - Maximum Working Voltage : 125V as rated - Pole : 2 - Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-2 per UL 94 - Operating Temperature : -40°C to 60°C 
- Material Specifications - Base Material : Polycarbonate - Bushing : Die Cast Aluminum - Color : Ivory - Cover Material : Nylon - Grounding Leads : 6", #12 AWG THHN - Line Contacts : Phosphor Bronze - Mounting Screws : Triple Combination Head, Steel - Strap Material : Galvanized Steel with Riveted Ground Contacts - Terminal Leads : 6", #12 AWG THHN - Wiring : 1 Hot Lead, 1 Neutral Lead, 1 Ground Lead 
- Mechanical Specifications - Lead Identification : Leads identified in accordance with UL 498 (black, white & green) - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Termination : Pre-Wired Leads 
- Product Features - Color : Ivory - Device Type : Duplex Receptacle Outlet - Feature 4 : Smooth Face - Grade : Heavy-Duty Industrial Specification Grade - NEMA : 5-20R 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File 152105 - NEMA : WD-6 - NOM : 057 - UL 498 : File E13399 - UL Fed Spec WC-596 : File E13399 - Warranty : 10-Year Limited 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                 
                 
                 
                