20 Amp, 125 Volt, Straight Blade Plug, Industrial Grade
5356-VA
20 Amp, 125 Volt, NEMA 5-20P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, Python Angle - YELLOW
When it comes to the demanding nature of today’s commercial and industrial electrical environments, ruggedness and ease of installation are the features you look for first in any line of plugs and connectors. Leviton's Python straight-blade plugs and connectors hold up under the most exacting requirements, the toughest conditions, the roughest handling. Python’s exceptional design features meet your needs for a quick, easy-to-wire plug and connector system, a must in today’s faced-paced world where lost minutes on a job can translate into lost profits.
Color: Yellow
Product Information
- Electrical Specifications - Amperage : 20 A - Current Interrupting : Certified for current interrupting at full rated current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Grounding - Pole : 2 - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-2 per UL 94 - Operating Temperature : -40°C to 60°C 
- Material Specifications - Assembly Screws : Steel, Zinc Plated - Back Cover : Thermoplastic - Blades/Contacts : Solid Brass - Body Material : Super Tough Nylon - Clamp Insert : Nylon - Color : Yellow - Cord-Clamp : Nylon - Terminal Screws : Brass - Wire Module : Nylon 
- Mechanical Specifications - Cord Range : .245 - .700 - Product ID : Ratings and NEMA I.D. permanently marked on device - Terminal Accom. : 18-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral 
- Product Features - Color : Yellow - NEMA : 5-20P 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File LR-406 - NEMA : WD-6 - NOM : 057 - UL 498 : File E13399 - Warranty : 2-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                