15 Amp Decora Duplex Outlet/Receptacle, Grounding, Ivory
5325-I
15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Decora Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Quickwire Push-In & Side Wired, Steel Strap - Ivory
- EASY - Quick wire push-in and side wiring for easy installation
- DURABLE - Impact-resistant thermoplastic nylon construction
- CONVENIENT - Shallow depth for maximum wiring room
- COMPATIBLE - For use with Leviton Decora wallplates
Color: Ivory
Product Information
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Face Material : Thermoplastic
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Strap Material : Steel
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only.
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 1-Year Limited
Wire : 3
Standards & Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NOM : NOM Certified
UL 498 : File E13399
- Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
- Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Shallow depth for maximum wiring room
- Double-wipe power contacts for reliable conductivity and plug retention
- Heavy-gauge zinc-plated steel mounting strap
- Additional material added to strap to help reinforce and prevent excessive bending of the break-off tabs
- Limited 2-year warranty
Related Videos
Receptacle/Outlet - Installation
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors