15 Amp Duplex Outlet/Receptacle, No Ears, Grounding, White
5320-4W
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Without Ears Duplex Receptacle, Straight Blade, Residential Grade, Grounding, All Screws Backed Out, Wired, Steel Strap, - White
Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.
Color: White
Product Information
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Face Material : Thermoplastic
Feature : All Screws Backed Out
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Strap Material : Steel
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards & Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NOM : NOM Certified
UL 498 : File E13399
- Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
- Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only