Loading...

Medical Grade Power Strip

5306M-1S7

15 Amp (12 Amp Max Continuous Load) 125VAC, Medical Grade Surge Protective Power Strip With 6 NEMA 5-15R Outlets With Locking Covers, 7-FT Power Cord, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, UL 60950-1, and UL 1449

Operable in Isolated Power Applications

  • According to Centers for Medicare & Medicaid Services (CMS):
    "Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
UPC Code: 078477611975
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 7 Foot

    Frequency : 60Hz

    Grade : Medical

    Number of Receptacles : 6

    Surge Protection : Yes

    Surge Technology : MOV

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature : -10°C to +50°C

  • Material Specifications

    Enclosure : Powder Coated Steel

    Line Cord : #14/3 SJT

    Outlet Covers : Polypropylene

  • Mechanical Specifications

    HG Outlet Configuration : NEMA 5-15R

    HG Plug Configuration : NEMA 5-15P

  • Performance Data

    Inform Technology : No

    Joules Rating : 644J

    MCOV : 150V

    Maximum Leakage Current : <100µA

    Maximum Surge Current, Per Mode (L-N) : 27kA

    Noise Filtering : -6dB to -29dB (100kHz to 100MHz)

    Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 600V, 500V

  • Standards and Certifications

    ANSI/IEEE : Category A

    NFPA : NFPA 99 2012 ed

    UL 1363A and CSA C22.2 : No. 21

    UL 1449 3rd Ed and CSA C22.2 : No. 8

    UL 60601-1 and CSA C22.2 : No.60601-1

    UL 60950-1 and CSA C22.2 : No. 60950-1

  • Warranty

    Warranty : 5-Year Limited

Related Videos

Medical Grade Power Strip

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications