Straight Blade Connector, 15 Amp, 125 Volt, Industrial Grade - Black & White
5269-C
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding - Black/White
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a lifetime warranty:- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes (.245"-.700")
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- Industry exclusive lifetime warranty
- Ideal for extension cords and generators
Color: Black-White
Product Information
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Black-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Amperage : 15 A
Cord Range : 0.230 to 0.685
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Product ID : Ratings and NEMA I.D. permanently marked on device
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 10-14 in-lbs
Voltage : 125 VAC
Wire : 3
Product Features
Brand : Black and White
Color : Black-White
Device Type : Straight Blade Connector
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL 498 : File E13399
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty Warranty
Related Videos
Black and White Connector -Installation
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential