Loading...

15 Amp Single Receptacle/Outlet, Industrial Grade, Corrosion-Resistant, Self-Grounding

5261-CR

Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Corroson-Resistant, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Yellow

Leviton's line of Heavy-Duty Industrial Grade Receptacles are available with a number of wiring options and features. These heavy-duty receptacles are engineered for fine appearance and top performance in demanding commercial and institutional applications using a durable, thermoplastic face and impact-resistant construction.

UPC Code: 078477125120
Country of Origin : Please Contact Customer Service
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Stainless Steel 300

    Blades/Contacts : Nickel-Plated Brass

    Body Material : Santoprene TPV

    Bushing : Santoprene TPV

    Color : Yellow

    Compression Nut, Strain Relief : Nylon

    Terminal Screws : Nickel-Plated Brass

    Wire Module : Thermoplastic

  • Mechanical Specifications

    Cord Range : .375 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back or Side Wire

  • Product Features

    Color : Yellow

    Device Type : Single Receptacle Outlet

    Feature : Corrosion-Resistant,Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec WC-596 : File E13399

    Warranty : Limited Lifetime Warranty Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications