15 Amp Single Receptacle/Outlet, Industrial Grade, Self-Grounding
5251
Leviton's line of Heavy-Duty Industrial Grade Receptacles are available with a number of wiring options and features. These heavy-duty receptacles are engineered for fine appearance and top performance in demanding commercial and institutional applications using a durable, thermoplastic face and impact-resistant construction.
Color: Black
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Black
Face Material : Thermoplastic Nylon
Ground Clips : Brass
Grounding Screw : Plated Steel
Line Contacts : Phosphor Bronze
Strap Material : Galvanized Steel with Riveted Ground Contacts
Terminal Screws : Plated Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Torque Range : 14-16 inch pounds
Product Features
Body Material : Thermoplastic Nylon
Color : Black
Device Type : Single Receptacle Outlet
Face Material : Thermoplastic Nylon
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
Grounding : Self-Grounding
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL 498 : File E13399
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : 10-Year Limited