15 Amp, 120 Volt, Duplex Style 3-Way / Neon Pilot AC Combination Switch, Commercial Grade, Non-Grounding, Side Wired, Ivory
5246-I
15 Amp, 120 Volt, Duplex Style 3-Way / Neon Pilot AC Combination Switch, Commercial Grade, Non-Grounding, Side Wired - Ivory
Color: Ivory
UPC Code: 078477039830
Country of Origin : Mexico
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Feature : 3-Way / Neon Pilot
Grounding : Non-Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Pole : 3
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Style Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited