15 Amp, 120 Volt, Duplex Style 3-Way / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired, White
5245-W
15 Amp, 120 Volt, Duplex Style 3-Way / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - White
With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.
Color: White
UPC Code: 078477229903
Country of Origin : Mexico
Product Information
Updated
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Feature : 3-Way / 5-15R
Grounding : Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
NEMA : 5-15R
Pole : 3
Product Type : Switch/Outlet Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Style Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Related Videos
How to Install a Combination Three-Way Switch & Outlet
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors