15 Amp, 120/277 Volt, Duplex Style 3-Way / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired, Light Almond
5243-T
15 Amp, 120/277 Volt, Duplex Style 3-Way / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired - Light Almond
With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.
Color: Light Almond
UPC Code: 078477274965
Country of Origin : Mexico
Product Information
Updated
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Light Almond
Feature : 3-Way / 3-Way
Grade : Residential/Commercial Specification Grade
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Pole : 3
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Style Combination Switch
Voltage : 120/277 VAC
Warranty : 2-Year Limited