Loading...

15 Amp Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding

5242-I

Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Side Wire,NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory

Leviton's line of Heavy-Duty Industrial Grade Receptacles are available with a number of wiring options and features. These heavy-duty receptacles are engineered for fine appearance and top performance in demanding commercial and institutional applications using a durable, thermoplastic face and impact-resistant construction.

Color: Ivory

UPC Code: 078477788134
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Thermoplastic Nylon

    Color : Ivory

    Face Material : Thermoplastic Nylon

    Ground Clips : Brass

    Grounding Screw : Plated Steel

    Line Contacts : Phosphor Bronze

    Strap Material : Galvanized Steel with Riveted Ground Contacts

    Terminal Screws : Plated Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

    Torque Range : 14-16 inch pounds

  • Product Features

    Body Material : Thermoplastic Nylon

    Color : Ivory

    Device Type : Duplex Receptacle Outlet

    Face Material : Thermoplastic Nylon

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications