15 Amp, 120/277 Volt, Duplex Style Single-Pole / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired, White
5241-WS
15 Amp, 120/277 Volt, Duplex Style Single-Pole / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired - White
With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477070987
AC Horsepower Ratings
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Electrical Specifications
Dielectric Voltage : Withstands 1500V for 1 minute
Grade : Residential/Commercial Specification Grade
Grounding : Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Switch Amperage : 15 Amp
Switch Voltage : 120/277V AC
Temperature Rise : Maximum 30 degrees C rise
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : White
Strap Material : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Side
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 15 A
Color : White
Product Type : 2-Switch Combo
Type : Duplex Style Combination Switch
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Standard : UL 20
Warranty : 10-Year Limited
Related Videos
How to Install a Combination Device - Single Pole & Three-Way Switch
Leviton Decora Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors