Loading...

15 Amp, 120 Volt, Duplex Style Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired, Ivory

5225-I

15 Amp, 120 Volt, Duplex Style Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired, - Ivory

  • Functional – provides multiple controls in a single-gang space
  • Durable – impact-resistant thermoplastic nylon construction
  • Compatible – designed for use with Leviton traditional wallplates

Color: Ivory

UPC Code: 078477226605
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V

    Max. Amperage : 12 Amp

  • Electrical Specifications

    Dielectric Voltage : Withstands 1500V for 1 minute

    Grounding : Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Pole : 1

    Receptacle Amperage : 15 Amp

    Receptacle Voltage : 125V AC

    Switch Amperage : 15 Amp

    Switch Voltage : 120V AC

    Temperature Rise : Maximum 30 degrees C rise

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Color : Ivory

    Strap Material : Steel

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Amperage : 15 A

    Color : Ivory

    Feature : Single-Pole / 5-15R

    NEMA : 5-15R

    Product Type : Switch/Outlet Combo

    Type : Duplex Style Combination Switch

    Voltage : 120 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Standard : UL 20

    Warranty : 2-Year Limited

  • AC quiet switches have silver-cadmium oxide contacts and receptacles have double-wipe contacts for maximum conductivity
  • All devices have grounding screw
  • Side wired with terminal screws that accept up to #12 copper or copper-clad wire
  • Fit standard wallboxes
  • Break-off tabs on devices with AC quiet switches permit conversion to seperate feeds
  • Backed by a Limited Two-Year Warranty

Related Videos

How to Install a Combination Switch & Outlet

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications