50A Flush Mount Outlet/Receptacle
5206-S10
50 Amp, 125/250 Volt, NEMA 10-50R, 3P, 3W, Flush Mounting Receptacle, Straight Blade, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, Black
- DURABLE – Built of durable high-impact thermoplastic
- EASY TO INSTALL – Terminals marked for easy identification and fast wiring, terminals require 25 in lbs
- EFFICIENT – Features heavy-gauge, high-performance copper contacts
- CONVENIENT – All mounting hardware included
- COMPATIBLE – Fits all wallplates with 2.15" diameter center hole
Instruction Sheet
Technical Information
-
General Information
UPC : 078477905739
Nema : 10-50R
RoHS Compliant : Yes
Product Features
Amperage : 50 A
Color : Black
Device Type : Single Receptacle
Wire : 3
Electrical Specifications
Amperage : 50 A
Grounding : Non-Grounding
Pole : 3
Wire : 3
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : #4 - #8AWG
Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Torque Range. : 25 in-lbs.
Termination. : Side Wire
Standards and Certifications
CSA : Yes
NEMA : 10-50R
UL : UL 498
Warranty : 10-Year Limited
Warranty
Warranty. : 10-Year Limited