Loading...

15 Amp, 125 Volt, NEMA 5-15R, 2Pole, 3Wire Connector, Straight Blade, Yellow

515CV

15 Amp, 125 Volt, NEMA 5-15R, 2Pole, 3Wire Connector, Straight Blade - Yellow Leviton offers a large selection of 15, 20, 30 and 50 Amp Straight Blade Plugs and Connectors, available in a wide variety of features. These rugged performers are moisture, chemical and abuse-resistant, And they’re ideal for indoor and outdoor use. Our EPTR rubber-backed plugs and connectors stand up to rough use, protecting against dirt and moisture. The deep-slotted, backed-out terminal screws draw backwire clamps securely over stripped leads for maximum conductivity.

Color: Yellow

UPC Code: 078477841334
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Brass

    Body Material : PVC

    Color : Yellow

  • Mechanical Specifications

    Cord Range : .245 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Yellow

    Cord Range : .245 - .655

    Grade : Residential

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL498 : File E13393

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications