Loading...

20 Amp, 240 Volt, Surge Protective Device

51240-WM

DISCONTINUED

240 Volt 20 Amp, 2 Pole, 3 Wire, In-Line Protector Surge Protective Device, Wired-In Module, Surface Mounted in a NEMA 1 Enclosure

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477136874
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 16 A

    Frequency : 50/60Hz

    Surge Technology : MOV

    Voltage : 240 VAC

  • Environmental Specifications

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature : -20°C to 85°C

  • Material Specifications

    Enclosure Material : Extruded Aluminum

  • Mechanical Specifications

    Connection Type : Hardwired, Accommodate 8 to 12 AWG Wire

    Diagnostics : LED & Audible

    Remote Monitoring : Rated 0.46 A, 150VAC or 1A, 30Vdc Dry Contact

  • Performance Data

    Joules Rating : 2600

    Maximum Surge Current, Per Mode (Per Phase) : 60kA (L-N:40kA, L-G:20kA)

    Noise Filtering : -20dB to -40dB (@50K-100MHz)

    Protection Mode : 3 Mode

    VPR : L-L:700V, L-G:800V

  • Product Features

    Diagnostics : LED & Audible

    MCOV : 270V AC

    Max Surge Current kA L-N/L-G/Phase : 52kA/ /

    Mounting Type : Surface

    Noise Rejection : 40 to 50 dB at 5kHz-100MHz

    UL1449 Impulse 6kV/500A L-N/L-G/N-G/L-L : 600/330/600/

    Voltage : 240 VAC

  • Standards and Certifications

    ANSI/IEEE Category A & B : C-62.41 & C-62.45

    Agency Certifications : cULus 1449 3rd Edition Listed Type 3

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications