Loading...

15 Amp Duplex Receptacle/Outlet, Commercial Grade, Dual Voltage, Self-Grounding

5031

Duplex Receptacle Outlet, Commercial Specification Grade, Dual Voltage, Indented Face, 15 Amp, 125/250 Volt, Side Wire, NEMA 5-15R_6-15R, 2-Pole, 3-Wire, Self-Grounding - Brown

Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.

Color: Brown

UPC Code: 078477207901
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 5-15R_6-15R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP 125V / 1-1/2 HP 250V

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125/250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Clamp Nuts : Zinc-Plated Steel

    Color : Brown

    Face Material : Nylon

    Ground Clips : Brass-Plated

    Grounding Screw : Brass 8-32

    Line Contacts : Brass Triple-Wipe .031 Thick

    Strap Material : Zinc-Plated Steel

    Terminal Screws : Brass 10-32

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-16 in-lbs

    Terminal Accom. : 14-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Side Wire

  • Product Features

    Color : Brown

    Device Type : Duplex Receptacle Outlet

    Feature 3 : Dual Voltage

    Feature 4 : Indented Face

    Grade : Commercial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-15R_6-15R

    Termination : Side Wire

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-2 WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications