15 Amp, 125 Volt, Single Receptacle Outlet, Commercial Grade
5015-I
Single Receptacle Outlet, Commercial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Grounding - Ivory
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Color: Ivory
Product Information
- AC Horsepower Ratings - At Rated Voltage : 1/2 HP 
- Electrical Specifications - Amperage : 15 A - Current Limiting : Full Rated Current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Grounding - Pole : 2 - Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current - Voltage : 125 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-2 per UL 94 - Operating Temperature : -40°C to 60°C 
- Material Specifications - Body Material : Nylon - Color : Ivory - Face Material : Nylon - Grounding Screw : Brass 8-32 - Line Contacts : Brass Double Wipe .031 Thick - Strap Material : Zinc-Plated Steel - Terminal Screws : Brass 8-32 
- Mechanical Specifications - Product ID : Ratings are permanently marked on device - Screw Terminal Torque : 14-18 in-lbs - Terminal Accom. : 14-10 AWG - Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral - Termination : Side Wire 
- Product Features - Color : Ivory - Device Type : Single Receptacle Outlet - Feature 4 : Smooth Face - Grade : Commercial Specification Grade - NEMA : 5-15R 
- Standards and Certifications - ANSI : C-73 - CSA C22.2 No. 42 : File 152105 - NEMA : WD-2 WD-6 - NOM : 057 - UL Fed Spec WC-596 : File E13399 - UL498 : File E13399 - Warranty : 10-Year Limited 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
     
                 
                 
                