Shielded Angled QUICKPORT™ Patch Panel, 48‑Port, 2RU, Black
4S256-S48
ATLAS-X1 shielded connectivity protects critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes it ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. Leviton 24- and 48-Port Shielded Angled QUICKPORT Patch Panels are designed to increase rack density on industry-standard 19-inch racks and cabinets. The unique 128-degree shape easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management.
Color: Black
UPC Code: 078477403389
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
Product Features
Category : Empty
Labeling : Silk-screened port numbers only
Panel Shape : Angled
Ports : 48
RU : 2
Shielding : Shielded
Termination : QUICKPORT
- Increases density on industry-standard 19-inch racks and cabinets
- Panel features a stainless-steel plate to provide grounding continuity between connectors and panel
- Standard-density panel includes star washers and grounding lug for flexibility in panel grounding
- High-density panel includes hardware to accept standards compliant grounding connectors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors