Loading...

Universal Flat Patch Panel, 24-Port, Half RU, Black. Cable Management Tray Included.

4S255-4BH

Leviton’s Half RU Universal Flat Patch Panels provide high density patching where rack space is a premium. This makes them ideal for use in many applications including health care, manufacturing, data centers and other environments where rack space is limited. Universal Flat QUICKPORT™ Patch Panels are available in 24 ports and designed to provide a high-density option with a low profile.

Color: Black

Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty

    Termination : QUICKPORT

    Shielding : Universal

    Panel Shape : Flat

    Ports : 24

    RU : Half

    Color : Black

  • Panels allow mix-and-match of shielded and unshielded QUICKPORT™ jacks and connectors
  • Panel includes hardware to accept standards-compliant grounding connectors
  • Shielding provides EMI/RFI protection and data security
  • Included Rear Cable Manager supports incoming copper cables
  • Mounts on standard 19-inch racks and cabinets

Related Videos

Leviton Half RU Universal Patch Panel: Unboxing and Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications