Loading...
Product added to your list. To view the list, Click Here

Male Plug, 444 MCM

49M44-GY

Complete Male Plug (Insulator, Male Contact, & Dust Cap), Crimped, 444 MCM Cable, 796 Amp Max., 1000Volt, 49 Series, Industrial Grade, Rhino-Hide Single Pole Connector - GRAY

UPC Code: 078477505526
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 796

    Max. Voltage : 1000 Volt

  • Material Specifications

    Cable Clamp : Stainless Steel

    Connector Insulator : Santoprene TPV

    Connector Retention Ring : Anodized Aluminum

    Dust Cap : Santoprene TPV

    Male Contact : Silver-Plated High Conductivity Alloy

  • Product Features

    Color : Gray

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : Recognized Component

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications