Female Receptacle, 313-777 MCM, Single Hole Bus Bar
49FR1-CP
Rhino-Hide 49 Series Single Pole Female Receptacle (Color Coded Metal Housing, Contact, & Dust Cap), Single Hole Bus Bar, Industrial Grade, 313MCM-777MCM Cable, 1000 Volt, 1135 Amp Max - PURPLE
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Cast aluminum powder-coated receptacle housing is color-coded for quick visual identification of circuit and phase connections
- TPV cap prevents contamination when receptacle is not in use
- Captive stainless steel clevis bracket accepts industry standard lockout; "X" versions feature 45° for easier access in smaller panels
Color: Purple
Product Information
Electrical Specifications
Connector Termination : Bus Bar-Single Hole
Max. Amperage : 1135 Amp
Max. Voltage : 1000 Volt
Material Specifications
Bus Bar Contact : Silver-Plated High Conductivity Alloy
Bus Bar Insulator : Santoprene TPV
Clevis Pin : Stainless Steel
Dust Cap : Santoprene TPV
Housing Gasket : Rubber
Padlock Bracket : Stainless Steel
Receptacle Housing : Powder-Coated Cast Aluminum
Mechanical Specifications
Gender : Female
Product Features
Color : Purple
Standards and Certifications
NEMA Rating : Type 3R
UL : Recognized Component
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors