Loading...

49 Series Female Plug, 313 MCM, Crimp Tube Termination

49F31-E

Rhino-Hide 49 Series Single Pole Female Connector (Contact, Insulator, & Dust Cap), Industrial Grade, Crimped, 313 MCM Cable, 1000 Volt, 636 Amp Max - BLACK

Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.                                              

  • Color-coded connector insulator for quick visual identification of circuit and phase connections
  • UV stable, high-performance TPV insulator resists cracking for greater service life
  • Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
Country of Origin : Please Contact Customer Service

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477275269

  • Electrical Specifications

    Max. Amperage : 636

    Max. Voltage : 1000 Volts AC/DC

  • Material Specifications

    Cable Clamp : Stainless Steel

    Connector Insulator : Santoprene TPV

    Connector Retention Ring : Anodized Aluminum

    Dust Cap : Santoprene TPV

    Female Contact : Silver-Plated High Conductivity Alloy

  • Product Features

    Color : Black

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : Recognized Component

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications