Loading...

FASTCAM™ Pre-polished Connector, ST (Blue), OS2 (Single-mode)

49991-SST

FASTCAM Connectors are pre-polished, field-installable connectors that eliminate the need for hand polishing, bonding, or epoxy in the field. FASTCAM connectors are available in LC, SC, or ST, Single-mode or Multimode (standard 50/125μm, 62.5/125μm, and Laser Optimized 50/125μm) configurations terminated on 250 or 900μm buffered fiber and/or 2 or 3mm jacketed fiber. LC and SC connectors allow verification of optical continuity, by use of the visual fault locator (VFL). FASTCAM Connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as data centers and applications requiring fast network deployment.

UPC Code: 078477297391
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Precision mechanical termination
  • Fast and easy to install (less than one minute)
  • No polishing, epoxy curing, consumables
  • No proprietary tools
  • Low insertion loss connection
  • Uses proven, molded v-groove technologies
  • Allow optical continuity to be verified by use of visual fault locator (VFL)

Related Videos

How to Terminate FastCAM® Connectors to 2 or 3mm Fiber
Terminating the 900 micron FastCAM Connector

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications