Loading...

1-Gang Weatherproof Receptacle Kit, Gray

4996-KIT

Weatherproof Kit Assembly Consisting of One Self-Test Tamper-Resistant, Weather-Resistant Slim GFCI Receptacle (GFWT1-GY); Lighted NEMA 5-15R, 15A-125V @ Receptacle, Grey with Grey Test and Reset Button, One Horizontal Outdoor Coverplate with Self-Closing Cover (4996-GY). One Aluminum Box (1GM53).

Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.

  • Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
  • Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 068679151508
Country of Origin : China
NEMA 5-15R

Product Information

  • Cover Specifications

    Color : Gray

    Gang : 1

    Material : Thermoplastic

    Mount : Device

    Orientation : Horizontal

    Standards and Certifications : UL/CSA

    Type : Standard Duplex,Weather Resistant

    Warranty : 2-Year Limited

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Grounding : Green Ground Screw

    Pole : 2

    Short Circuit Current Rating : 10KA

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Trip Level : Class A, 5mA plus or minus 1mA

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -35C to +66C

  • Material Specifications

    Body Material : Polycarbonate

    Face Material : Polypropylene

    Grounding Screw : Stainless Steel

    Line Contacts : Brass Double-Wipe .031 Thick

    Tamper Resistant : Yes

    Terminal Screws : Stainless Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Termination : Back & Side

    Wire : 3

  • Product Features

    Brand : SmartlockPro

    Color : Gray

    Feature : Self-Test Receptacle,Self Closing Lid

    Grade : Residential/Commercial Specification Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : Yes

    CSA-C22.2 No. 144.1-06 : File LR-57811

    Fed Spec WC-596 : Yes

    MIL-SPEC : A-A-55459-SB

    NOM : Yes

    UL 943 : File E48380

    UL498 : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications