Loading...

1-Gang Weatherproof Wallplate, Standard Size, Thermoplastic Nylon, Black

4996-E

1-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Weather-Resistant, Thermoplastic Nylon, Device Mount, Horizontal Self Closing Lid - BLACK

Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.

  • Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
  • Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 078477945209
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Black

    Feature : Self Closing Lid

    Gang : 1

    Mount : Device

    Orientation : Horizontal

    Standards and Certifications : UL/CSA

    Type : Weather-Resistant

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications