Loading...
Product added to your list. To view the list, Click Here

Straight Blade Weatherproof Inlet, Thermoplastic, Brown

4937

15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Weatherproof Inlet, Straight Blade, Residential Grade, Grounding, Back Wired, Aluminum Wallplate, black body.

Leviton’s full line of Raintight and Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions. Their sturdy, gasketed covers mount vertically or horizontally. Leviton makes two innovative Raintight While-in-Use Covers: telescoping and metal. Designed for decks, patios, porches and similar locations, they’re more than a match for the vagaries of weather. The telescoping cover sports a low-profile when in the contracted position, while the metal cover features a self-closing lid made of powder-coated cast zinc. Leviton Weather Resistant Covers let homeowners use power tools, trimmers, sprinkler systems and pumps with confidence and safety. They’re also ideal for outdoor security, landscape, accent and holiday lighting.

Color: Brown

UPC Code: 07847720290
Country of Origin : Mexico
NEMA 5-15P

Product Information

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Brown

    Face Material : Thermoplastic

    Feature : Weatherproof Inlet

    Grounding : Grounding

    NEMA : 5-15P

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Aluminum

    Termination : Back

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications