Loading...

QUICKPORT™ VERTIGO™ Zero-U Panel, 12-Port, Black. Panel only, empty.

49280-QP0

VERTIGO Zero-U Patch Panels provide QUICKPORT and OPT-X Adapter Plate compatibility, enabling a wide range of copper and fiber connectivity in a single unit. The QUICKPORT style supports up to 12 ports per panel. The OPT-X style supports up to (2) OPT-X Adapter Plates per panel. Both versions will accommodate copper and fiber connectors. Flexible mounting options allow the VERTIGO Panel to be installed in a variety of cabinet-based applications.

Recommended Applications:

  • Any Size Cabinet
  • Ladder Tray
  • Wire Basket
  • Raised Floor Enclosure
  • Modular Furniture
  • Wall-Mount

Color: Black

UPC Code: 078477351673
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty,Fiber

    Color : Black

    Labeling : No Labeling

    Panel Shape : Zero-U

    Ports : 12

    RU : 0

    Shielding : Unshielded

    Termination : QUICKPORT

VERTIGO addresses three major data center issues: density, cooling, and appearance. Mounting vertically along a back cabinet rail allows more terminations than would otherwise be possible. Cables can be routed along the cabinet outer edges to improve airflow. The low-profile design fully covers the connections, providing the clean look data center managers seek.

  • All styles sold empty, with either QUICKPORT or SDX-style openings
  • Zero-U uses no rack space
  • Low-profile design fully covers connections
  • Improves cabinet center airflow by routing rear cable along outer edges
  • Styles with 3" and 6" channels provide additional cable management space
  • Hinged doors provide easy access to termination field
  • Magnifying lens label holders facilitate easy reading
  • Supports copper and fiber installations

  • US7740282
  • US8544892

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications