Loading...

1-Gang Receptacle Wallplate, Standard Size, Steel, Brass

4928

DISCONTINUED

1-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wallplate, Standard Size, Steel, Device Mount, - Brass

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477950104
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : Brass

    Construction : Metal

    Gang : 1

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Flush Mount

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications