Loading...

Angled QUICKPORT™ Patch Panel with Magnifying Lens, 48‑Port, 2RU, Black

49256-L48

Angled QUICKPORT Patch Panels feature a customizable design for fiber and copper applications, accepting all QUICKPORT Snap-in Modules for optimum rack density on industry-standard racks. The panels feature an angled design to easily route cables into vertical cable managers, eliminating the need for horizontal, front cable management bars. Panels fit all industry-standard  19-inch racks and cabinets.

Color: Black

UPC Code: 078477627631
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty

    Color : Black

    Labeling : Mag lens (patented feature)

    Panel Shape : Angled

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : QUICKPORT

  • US7740282
  • US8544892

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications