Loading...

Angled QUICKPORT™ Patch Panel, 48‑Port, 2RU, Black

49256-H48

Angled QUICKPORT Patch Panels feature a customizable design for fiber and copper applications, accepting all QUICKPORT Snap-in Modules for optimum rack density on industry-standard racks. The panels feature an angled design to easily route cables into vertical cable managers, eliminating the need for horizontal, front cable management bars. Panels fit all industry-standard 19-inch racks and cabinets.

Color: Black

UPC Code: 078477346082
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty

    Color : Black

    Labeling : Silk-screened port numbers, white labels

    Panel Shape : Angled

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : QUICKPORT

  • Cords route directly into vertical managers from angled panel, saving rack space by eliminating horizontal management
  • High-density options: 48-port density in 1RU and 72-port in 2RU
  • Compatible with QUICKPORT Cat 5e, Cat 6, and Cat 6A connectors
  • Compatible with QUICKPORT fiber adapters

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications