Loading...

Flat QUICKPORT™ Patch Panel with Magnifying Lens Label Holder, 48‑Port, 2RU, Black. Cable Management bar included.

49255-L48

QUICKPORT Patch Panels are compatible with all QUICKPORT modular connectors to maximize versatility with a variety of media applications and enable easy upgrades. The panel fits all industry-standard 19-inch racks and cabinets.

Color: Black

UPC Code: 078477474976
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Category : Empty

    Color : Black

    Labeling : Mag Lens

    Panel Shape : Flat

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : QuickPort

  • Mounts on 19-inch equipment racks
  • Accepts all QUICKPORT-style Connectors
  • Includes port numbers
  • 49255-H24 and 49255-H48 include write-on blocks
  • Rear cable management bar included
  • Magnifying lens ensures visibility of port labels (49255-L24, 49255-L48)

  • US7740282
  • US8544892

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Terminate Leviton Flat QUICKPORT™ Patch Panels

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications