Loading...

Horizontal Manager, 2RU, 6" metal rings

49253-6MR

Leviton Five-Ring Horizontal Cable Managers are ideal for patch-cord distribution at the front of industry-standard 19-inch equipment racks, cabinets, and hinged wall-mounted brackets. Covers are available (sold separately) to provide a clean, finished appearance.

Color: Black

UPC Code: 078477516690
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Distribution rings are radius-edged to protect cable from nicks or wear
  • Oversized distribution rings accommodate large quantities of patch cords
  • Five-ring design reduces cord stress and improves containment near patch panels
  • 4 in. and 6 in. deep managers are available in 1RU and 2RU options, 2 in. deep managers available in 2RU only
  • 1RU and 2RU metal covers are available (sold separately)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications